This Application will be decommissioned as of January 7th 2025

990NAD23022 |
Schneider-Electric
 
990NAD23022 picture- web-product-data-sheet
990NAD23022
MODBUS PLUS SUPER TAP- TERMINATOR
Telemecanique
Characteristics
Main
Range of product Modicon Premium Automation platform
Accessory / separate part designation Line terminator
Accessory / separate part type Line terminator
Accessory / separate part category Connection accessories
Product compatibility 990NAD23021
990NAD23020
Accessory / separate part destination IP20 tap
Quantity per set Set of 2
Complementary
Range compatibility Modicon Premium automation platform
Communication network type Modbus Plus
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 15.5 cm
Package 1 Length 22 cm
Package 1 Weight 25 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months