Schneider-Electric
 
990XCP98000 picture- web-product-data-sheet
990XCP98000
Modicon Quantum lithium backup battery - for CPU - 3 V DC - 10 yr
Telemecanique
Characteristics
Main
Accessory / separate part category Separate parts
Accessory / separate part type Battery
Accessory / separate part designation Backup battery
Accessory / separate part destination CPU
Battery type Lithium
Complementary
Range compatibility Modicon Quantum automation platform
Battery capacity 1.2 Ah
[Us] rated supply voltage 3 V
Supply voltage type DC
Battery life 10 year(s)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 13.800 cm
Package 1 Length 22.000 cm
Package 1 Weight 23.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.710 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months