Schneider-Electric
 
A9A15312 picture- web-product-data-sheet
A9A15312
DIN socket iPC - 3P+E - 20A - 400VAC - NFC 15100 - french std
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iPC
Product or component type Modular socket-outlet
Device short name iPC
Poles description 3P + E
Outlet standard French
Complementary
[In] rated current 20 A
[Ue] rated operational voltage 400 V AC 50/60 Hz
Mounting mode Fixed
Mounting support Symmetrical DIN rail
9 mm pitches 8
Height 81 mm
Width 71 mm
Depth 63 mm
Net weight 0.2 kg
Colour White
Connections - terminals Tunnel type terminal1 cable(s) 16 mm² rigid
Tunnel type terminal1 cable(s) 10 mm² flexible
Wire stripping length 13 mm
Tightening torque 1.2 N.m
Environment
Standards NF C 61-316
NF C 15-100
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
IK degree of protection IK03
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 6.9 cm
Package 1 Length 8 cm
Package 1 Weight 0.216 kg
Contractual warranty
Warranty 18 months