This Application will be decommissioned as of January 7th 2025

A9A15922 |
Schneider-Electric
 
A9A15922 picture- web-product-data-sheet
A9A15922
Acti9 20x Screw shield iCT 2P 40-63A
Schneider Electric
Characteristics
Main
Product or component type Screw shield
Accessory / separate part category Insulation accessory
Colour White
Complementary
Poles description 2P
[In] rated current 40…63 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 11.8 cm
Package 1 Length 19.5 cm
Package 1 Weight 56 g
Offer Sustainability
Packaging made with recycled cardboard Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months