This Application will be decommissioned as of January 7th 2025

A9A15923 |
Schneider-Electric
 
A9A15923 picture- web-product-data-sheet
A9A15923
Acti9 20x Screw shield iCT 3-4P 40-63A
Schneider Electric
Characteristics
Main
Product or component type Screw shield
Accessory / separate part category Insulation accessory
Colour White
Complementary
Poles description 3P
4P
[In] rated current 40…63 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 11 cm
Package 1 Length 11 cm
Package 1 Weight 77 g
Offer Sustainability
Packaging made with recycled cardboard Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months