Schneider-Electric
 
A9A19802 picture- web-product-data-sheet
A9A19802
Acti9 IC60 RCBO - auxiliary contact - 1SD - AC/DC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Fault contact
Device short name iSD
Signal contacts composition 1 C/O
[In] rated current 6 A at 24 V, DC
2 A at 60 V, DC
1.5 A at 110 V, DC
1 A at 250 V, DC
6 A at 24...230 V, AC 50 Hz
3 A at 415 V, AC 50 Hz
9 mm pitches 1
Standards EN/IEC 60947-5-1
Complementary
Mounting mode Clip-on
Mounting support DIN rail
Height 86 mm
Width 9 mm
Depth 71 mm
Product weight 35 g
Colour White
Connections - terminals Screw clamp terminal (bottom) 1 cable(s) 0.25…4 mm² - rigid
Screw clamp terminal (bottom) 1 cable(s) 0.25…2.5 mm² - flexible
Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - rigid
Screw clamp terminal (bottom) 2 cable(s) 1.5 mm² - flexible
Screw clamp terminal (bottom) 1 cable(s) 2.5 mm² - flexible with ferrule
Wire stripping length 6 mm for bottom connection
Tightening torque 0.6 N.m bottom
Environment
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.400 cm
Package 1 Width 2.200 cm
Package 1 Length 10.300 cm
Package 1 Weight 54.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 72
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.454 kg
Offer Sustainability
SCIP Number 0f7535ec-e48a-4feb-9ec6-149242d80e27
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins