This Application will be decommissioned as of January 7th 2025

A9A26479 |
Schneider-Electric
 
A9A26479 picture- web-product-data-sheet
A9A26479
voltage release - iMSU - 255V - 230VAC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Overvoltage release
Device short name iMSU
[Uc] control circuit voltage 230 V AC 50/60 Hz
Threshold tripping voltage 255 V
9 mm pitches 2
Complementary
Range compatibility Acti9 iC65
Acti9 ARA
Acti9 iDPN Vigi
Acti9 iID
Acti9 iSW-NA
Acti9 RCA double terminals miniature circuit breaker
Acti9 iDPN (China version)
Acti9 iC60
Local signalling Action indicator
Mounting mode Clip-on
Mounting support DIN rail
Width 18 mm
Colour White
Connections - terminals Clamp terminal - 1 cable(s) 7 mm² - rigid
Clamp terminal - 2 cable(s) 2.6 mm² - rigid
Clamp terminal - 1 cable(s) 5 mm² - flexible
Clamp terminal - 2 cable(s) 2.6 mm² - flexible with cable end
Tightening torque 1 N.m
Environment
Standards EN/IEC 60947-5-1
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 8 cm
Package 1 Length 9.3 cm
Package 1 Weight 0.085 kg
Contractual warranty
Warranty 18 months