This Application will be decommissioned as of January 7th 2025

A9A26500 |
Schneider-Electric
 
A9A26500 picture- web-product-data-sheet
A9A26500
Overvoltage release, Acti9 iMSU, 230VAC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Overvoltage release
Device short name iMSU
[Uc] control circuit voltage 230 V AC 50/60 Hz
Threshold tripping voltage 255 V
275 V 3...15 s
300 V 1...5 s
350 V 0.25...0.75 s
400 V 0.07...0.2 s
9 mm pitches 2
Complementary
Range compatibility Acti9 iC65
Acti9 ARA
Acti9 iDPN Vigi
Acti9 iID
Acti9 iSW-NA
Acti9 RCA double terminals miniature circuit breaker
Acti9 iDPN (China version)
Acti9 iC60
Acti9 iC40
Local signalling Action indicator
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility Top and bottom: YES
Height 82.5 mm
Width 18 mm
Depth 68 mm
Colour White
Connections - terminals Clamp terminal - 1 cable(s) 0.5…4 mm² - flexible
Clamp terminal1…6 mm² - rigid
Wire stripping length 10 mm
Tightening torque 1 N.m
Compatibility code IMSU
Environment
Standards EN 50550
Quality labels CE
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 8.200 cm
Package 1 Length 9.500 cm
Package 1 Weight 80.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 8.700 cm
Package 2 Width 10.000 cm
Package 2 Length 26.500 cm
Package 2 Weight 747.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.694 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No