This Application will be decommissioned as of January 7th 2025

A9A26979 |
Schneider-Electric
 
A9A26979 picture- web-product-data-sheet
A9A26979
voltage release - iMSU - 275..230VAC - for iC60 iID
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Overvoltage release
Device short name iMSU
[Uc] control circuit voltage 230 V AC 50/60 Hz
Threshold tripping voltage 275 V
9 mm pitches 2
Complementary
Range compatibility Acti9 iC65
Acti9 ARA
Acti9 iDPN Vigi
Acti9 iID
Acti9 iSW-NA
Acti9 RCA double terminals miniature circuit breaker
Acti9 iDPN (China version)
Acti9 iC60
Local signalling Action indicator
Mounting mode Clip-on
Mounting support DIN rail
Width 18 mm
Colour White
Connections - terminals Clamp terminal - 1 cable(s) 13 mm² - rigid
Clamp terminal - 2 cable(s) 2.12 mm² - rigid
Clamp terminal - 1 cable(s) 11 mm² - flexible
Clamp terminal - 2 cable(s) 2.12 mm² - flexible with cable end
Tightening torque 1 N.m
Environment
Standards EN/IEC 60947-5-1
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.74 cm
Package 1 Width 9.17 cm
Package 1 Length 2.62 cm
Package 1 Weight 79.1 g
Unit Type of Package 2 BB1
Number of Units in Package 2 9
Package 2 Height 10.08 cm
Package 2 Width 27.54 cm
Package 2 Length 8.88 cm
Package 2 Weight 801 g
Unit Type of Package 3 CAR
Number of Units in Package 3 81
Package 3 Height 28.5 cm
Package 3 Width 30 cm
Package 3 Length 38.5 cm
Package 3 Weight 8 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number C019b20e-e2a4-4fe7-afac-47a72d3f1e0f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months