This Application will be decommissioned as of January 7th 2025

A9A27001 |
Schneider-Electric
 
A9A27001 picture- web-product-data-sheet
A9A27001
Interphase barrier, Acti9 iKQ, set of 10, for iC60, iID, iSW and iSW-NA
Schneider Electric
Characteristics
Main
Range Acti9
Product name IKQ
Product or component type Interphase barrier
Accessory / separate part category Insulation accessory
Quantity per set Set of 10
Colour White
Complementary
Range compatibility Acti9 Acti9 iKQ
Acti9 Acti9 iC60
Acti9 Acti9 iSW-NA
Acti9 Acti9 iSW
Acti9 Acti9 iID
Mounting mode By clips
Compatibility code ISW-NA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 8.200 cm
Package 1 Length 11.000 cm
Package 1 Weight 21.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.460 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No