Schneider-Electric
 
A9A27003 picture- web-product-data-sheet
A9A27003
plug-in base - 1P - 18mm Acti9
Schneider Electric
Characteristics
Main
Product or component type Plug-in base
Device short name plug-in base
Accessory / separate part category Installation accessory
Colour White
Complementary
Poles description 1P
Mounting mode Clip-on
Quantity per set 1
Height 177 mm
Width 19 mm
Depth 70 mm
Compatibility code IID
IC60
ISW 40...125
ISW-NA
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 2.000 cm
Package 1 Length 17.700 cm
Package 1 Weight 130.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 3
Package 2 Height 8.500 cm
Package 2 Width 10.000 cm
Package 2 Length 22.000 cm
Package 2 Weight 432.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 33
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.240 kg
Offer Sustainability
SCIP Number C557a0f5-a293-4612-ad7f-34446633f492
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months