This Application will be decommissioned as of January 7th 2025

A9A27005 |
Schneider-Electric
 
A9A27005 picture- web-product-data-sheet
A9A27005
Rotary handle - for iC60 - black handle
Schneider Electric
Characteristics
Main
Range of product IID
ISW 40...125
ISW-NA
IC60
Product or component type Rotary handle
Accessory / separate part type Control accessories
Handle colour Black
Rotary handle mounting style Extended
Complementary
Mounting mode Drawout
Fixed
Rotary handle padlocking Lockable in O position
3 padlocks max
Padlock in OFF position
Rotary handle mounting location Front
Lateral
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 12.300 cm
Package 1 Length 47.500 cm
Package 1 Weight 659.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 8.700 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 47.488 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No