This Application will be decommissioned as of January 7th 2025

A9A27008 |
Schneider-Electric
 
A9A27008 picture- web-product-data-sheet
A9A27008
Rotary handle mechanism, for iC60
Schneider Electric
Characteristics
Main
Range of product ISW 40...125
IC60
ISW-NA
IID
Product or component type Rotary handle mechanism
Accessory / separate part type Control accessories
Rotary handle mounting style Extended
Complementary
Mounting mode Fixed
Drawout
Rotary handle padlocking Padlock in OFF position
3 padlocks max
Lockable in O position
Rotary handle mounting location Lateral
Front
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.700 cm
Package 1 Width 12.500 cm
Package 1 Length 47.500 cm
Package 1 Weight 562.900 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.531 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 42.088 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No