Schneider-Electric
 
A9A27052 picture- web-product-data-sheet
A9A27052
Locking clip, Acti9, set of 10, for iC60 and iC40
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Locking clip
Accessory / separate part category Locking accessory
Quantity per set Set of 10
Complementary
Colour Yellow
Range compatibility Acti9 - Acti9 iC60
Acti9 - Acti9 iC40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 6.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.300 cm
Package 2 Width 9.400 cm
Package 2 Length 22.700 cm
Package 2 Weight 276.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.875 kg
Offer Sustainability
SCIP Number E7e0ba1e-fcc9-44fd-8d11-83af07c7f1d0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration