This Application will be decommissioned as of January 7th 2025

A9A27062 |
Schneider-Electric
 
A9A27062 picture- web-product-data-sheet
A9A27062
Spacer, Acti9, set of 5, 9 mm pitch, white
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Spacer
Accessory / separate part category Installation accessory
Quantity per set Set of 5
Complementary
Range compatibility Acti 9 Acti9 iC60
Acti 9 Acti9 iC65
Acti 9 Acti9 iINT125
Acti 9 Acti9 iTL Vigi iC65
Acti 9 Acti9 iDPN Vigi
Acti 9 Acti9 iCT
Acti 9 Acti9 iID
Acti 9 Acti9 iID K
Acti 9 Acti9 iK60
Acti 9 Acti9 iSW
Acti 9 Acti9 iSW-NA Vigi iC65
Acti 9 Acti9 iTL
Acti 9 Acti9 Reflex iC60
Acti 9 Acti9 RCA
Acti 9 Acti9 ARA
Acti 9 Acti9 iC40
Mounting mode Clip-on
Mounting location Rail
9 mm pitches 1
Height 85 mm
Width 9 mm
Depth 62 mm
Colour White
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 4.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 81.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.039 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 28.760 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No