Schneider-Electric
 
A9C15032 picture- web-product-data-sheet
A9C15032
impulse relay iTL+ - 1P+N - 1NO - 16A - coil 230 VAC 50Hz
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iTL+
Product or component type Impulse relay
Device short name iTL+
Device application Standard
Poles 1P + N
Neutral position Left
Pole contact composition 1 NO
[In] rated current 16 A
Network type AC
[Uc] control circuit voltage 230 V AC 50 Hz
Complementary
Network frequency 50 Hz
[Ue] rated operational voltage 230 V AC 50 Hz
Control type Remote and manual control
Control signal type Impulse
Switching frequency 6 switching operation/minute
Impulse duration 50 ms...1 s
Remote control type Illuminated push-button 5 mA
Local signalling ON/OFF indication
Hold-in power consumption in VA 1.1 VA
Inrush power in VA 11 VA
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 2
Height 84 mm
Width 18 mm
Depth 60 mm
Net weight 70 g
Electrical durability AC-21: 5000000 cycles
AC-22: 5000000 cycles
Connections - terminals Tunnel type terminals top or bottom 2 cable(s) 1.5 mm² rigid
Tunnel type terminals top or bottom 2 cable(s) 1.5 mm² flexible with ferrule
Tunnel type terminals top or bottom 2 cable(s) 2.5 mm² rigid
Tunnel type terminals top or bottom 2 cable(s) 2.5 mm² flexible without cable end
Tunnel type terminals top or bottom 1 cable(s) 4 mm² rigid
Tunnel type terminals top or bottom 1 cable(s) 4 mm² flexible without cable end
Wire stripping length 10 mm
Tightening torque 1 N.m
Product compatibility No auxiliary
Environment
Standards EN 669-2-2
Quality labels NF
Noise level 30 dB
IP degree of protection IP20 conforming to IEC 60529 (on opening)
IP40 conforming to IEC 60529 (in enclosure)
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 7.100 cm
Package 1 Length 9.200 cm
Package 1 Weight 92.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 63
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.052 kg
Offer Sustainability
SCIP Number 593fb3ee-ca4d-4fdd-9b25-de91103d343d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts & cables product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 10
Contractual warranty
Warranty 18 months