Schneider-Electric
 
A9C15180 picture- web-product-data-sheet
A9C15180
Contactor 25A 2P Uc 230V Ue 230VAC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 CT
Product or component type Contactor
Device short name CT
Device application Control circuit
Poles 2P
[Ie] rated operational current 25 A AC-7A
8.5 A AC-7B
Pole contact composition 2 NO
Network type AC
Utilisation category AC-1 conforming to IEC 60947-4
Control type Remote control
[Uc] control circuit voltage 230 V AC 50 Hz
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 250 V AC 50 Hz
Maximum power 3 W at 250 V AC
[Ui] rated insulation voltage 500 V AC
[Uimp] rated impulse withstand voltage 2.5 kV
Control signal type Maintained
Switching frequency 100 switching operations/day
Local signalling Color indicator
Hold-in power consumption in VA 3.8 VA
Inrush power in VA 15 VA
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 90 mm
Width 18 mm
Depth 66 mm
Net weight 110 g
Colour White
Connections - terminals Power circuit: tunnel type terminals2 cable(s) 2.5 mm² flexible
Power circuit: tunnel type terminals1 cable(s) 6 mm² rigid
Control circuit: tunnel type terminals2 cable(s) 2.5 mm² flexible
Control circuit: tunnel type terminals2 cable(s) 1.5 mm² rigid
Tightening torque 0.8 N.m
Wire stripping length 10 mm
Product compatibility No auxiliary
Compatibility code CT
Environment
Standards IEC 61095
EN 61095
Product certifications AENOR
Noise level 30 dB
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 2
Tropicalisation 2 conforming to EN 61095
2 conforming to IEC 1095
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -40…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7.3 cm
Package 1 Length 9.5 cm
Package 1 Weight 137 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months