Schneider-Electric
 
A9C15412 picture- web-product-data-sheet
A9C15412
Acti9 step by stel control iATL4
Schneider Electric
Characteristics
Main
Range of product Acti9
Device short name iATL4
Product or component type Step by stel control auxiliary
[Uc] control circuit voltage 230 V AC 50/60 Hz impulse 50 ms
Complementary
[Ui] rated insulation voltage 440 V
[Uimp] rated impulse withstand voltage 4 kV
Remote control type Push-button
Step sequences 1st impulse - TL1 on, TL2 off
3rd impulse - TL1 on, TL2 on
4th impulse - TL1 off, TL2 off
2nd impulse - TL1 off, TL2 on
Mounting mode Fixed, between 2 TL
Mounting support DIN rail
9 mm pitches 4
Height 86 mm
Width 36 mm
Depth 71 mm
Colour White
Connections - terminals Tunnel type terminals0.5…4 mm² - rigid
Tunnel type terminals0.5…4 mm² - rigid - with cable end
Tunnel type terminals1…4 mm² - flexible
Tunnel type terminals1…4 mm² - flexible - with cable end
Wire stripping length 11 mm
Tightening torque 1 N.m
Range compatibility Acti 9 Acti9 iTL iTL
Acti 9 Acti9 iTL iTLi
Acti 9 Acti9 iTL iTLs
Acti 9 Acti9 iTL iTLc
Product compatibility ITL (32 A)
ITL (16 A)
Environment
Overvoltage category III
IP degree of protection IP20 conforming to IEC 60529
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…70 °C
Standards EN/IEC 60669-2-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 8.5 cm
Package 1 Length 11.0 cm
Package 1 Weight 200.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.701 kg
Offer Sustainability
SCIP Number 6763a476-30bc-4d05-a4bb-93f8d65c3771
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 3
Contractual warranty
Warranty 18 months