Schneider-Electric
 
A9C15415 picture- web-product-data-sheet
A9C15415
Yellow clips accessories (set of 10 clips)
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Clip
Accessory / separate part category Mounting accessory
Electrical accessory
Quantity per set Set of 10
Market segment Residential
Small commercial
Complementary
Colour Yellow
Range compatibility Acti 9 Acti9 iCT contactor
Acti 9 Acti9 iTL impulse relay
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 8.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.5 cm
Package 2 Width 9.2 cm
Package 2 Length 26.5 cm
Package 2 Weight 260.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 24
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.005 kg
Offer Sustainability
SCIP Number 6763a476-30bc-4d05-a4bb-93f8d65c3771
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months