Schneider-Electric
 
A9C15489 picture- web-product-data-sheet
A9C15489
impulse relay TL - 2P - 2 NO - 16A - coil 230 VAC 50Hz
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 TL
Product or component type Impulse relay
Device short name TL
Device application Standard
Poles 2P
Pole contact composition 2 NO
[In] rated current 16 A
Network type AC
[Uc] control circuit voltage 230 V AC 50 Hz
Complementary
Network frequency 50 Hz
[Ue] rated operational voltage 250 V AC 50 Hz
Control type Remote and manual control
Control signal type Impulse
Switching frequency 5 switching operations/minute
Impulse duration 50 ms
Remote control type Illuminated push-button 3 mA
Local signalling ON/OFF indication
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility Upside: ProDis
9 mm pitches 2
Height 84 mm
Width 18 mm
Depth 60 mm
Net weight 105 g
Electrical durability AC-22: 200000 cycles
Connections - terminals Power circuit: tunnel type terminals 1 cable(s) 1…4 mm² rigid
Power circuit: tunnel type terminals 2 cable(s) 1…2.5 mm² rigid
Power circuit: tunnel type terminals 1 cable(s) 1…4 mm² flexible
Power circuit: tunnel type terminals 2 cable(s) 1…2.5 mm² flexible
Control circuit: tunnel type terminals 1 cable(s) 0.5…1.5 mm² rigid
Control circuit: tunnel type terminals 1 cable(s) 0.5…1.5 mm² flexible
Power circuit: tunnel type terminals 1 cable(s) 1…4 mm² flexible with ferrule
Power circuit: tunnel type terminals 2 cable(s) 1…2.5 mm² flexible with ferrule
Control circuit: tunnel type terminals 1 cable(s) 0.5…1.5 mm² flexible with ferrule
Wire stripping length 9 mm
Tightening torque 1 N.m
Product compatibility No auxiliary
Environment
Standards IEC 60669-1
IEC 60669-2-2
Quality labels NF
Noise level 60 dB
IP degree of protection IP20 conforming to IEC 60529 (on opening)
IP40 conforming to IEC 60529 (in enclosure)
Pollution degree 3
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7 cm
Package 1 Length 9.5 cm
Package 1 Weight 125 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months