Schneider-Electric
 
A9C15906 picture- web-product-data-sheet
A9C15906
CDSc - single phase load-shedding contactor - 4 channels
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 CDS
Product or component type Load-shedding contactor
Device short name CDSc
Number of channels 4
Control and monitoring type Cascade
Poles description 1P
Complementary
Setting 40
10
90
30
5
45
75
15
50
20
25
60
Maximum power consumption in VA 4 VA
[Ue] rated operational voltage 230 V AC - 15...10 % at 50/60 Hz
Rated current 15 A for non-priority circuit
Adjustable from 5 to 90 A for priority circuit
Local signalling Load-shedding indication: 4 LEDs (yellow)
Mounting support 35 mm symmetrical DIN rail
Panel mounting
Wall mounted
9 mm pitches 16
Connections - terminals Non-priority circuit: screw terminal2.5…10 mm² flexible
Non-priority circuit: screw terminal2.5…10 mm² rigid
Priority circuit: screw terminal10…35 mm² flexible
Priority circuit: screw terminal10…50 mm² rigid
IP degree of protection IP20 conforming to IEC 60529
Height 77 mm
Width 144 mm
Depth 60 mm
Net weight 0.6 kg
Colour White (RAL 9003)
Tightening torque Non-priority circuit: 2 N.m
Priority circuit: 3.5 N.m
Wire stripping length 12 mm
13 mm
Environment
Standards NF C 61-750
EN 50081-2
EN 50081-1
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -40…70 °C
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 8.5 cm
Package 1 Length 15.5 cm
Package 1 Weight 574.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.68 kg
Offer Sustainability
SCIP Number 0a2a267d-f746-4a66-b1af-65f3169e534c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months