This Application will be decommissioned as of January 7th 2025

A9C15907 |
Schneider-Electric
 
A9C15907 picture- web-product-data-sheet
A9C15907
DSE1 - load-shedder - 1 channel
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Load-shedder
Device short name DSE1
Number of channels 1
Control and monitoring type Cascade
Poles description 1P
Complementary
Setting 3.5...32 A +/- 1 %
Power consumption in VA 3.5 VA
[Ue] rated operational voltage 230 V AC +/- 10 % at 50/60 Hz
Rated current 32 A for priority circuit
> 16 A relaying by contactor for non-priority circuit
< 16 A for non-priority circuit
Local signalling Load-shedding indication: 1 LED (red)
Load-shedding indication: buzzer
Display type LCD screen
Maximum value measured 9.999 kW
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 4
Connections - terminals Screw terminal6 mm²
IP degree of protection IP40
IP20
Height 87 mm
Width 36 mm
Depth 60 mm
Net weight 0.13 kg
Colour White (RAL 9003)
Environment
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 4.200 cm
Package 1 Length 9.300 cm
Package 1 Weight 162.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.200 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No