Schneider-Electric
 
A9C15908 picture- web-product-data-sheet
A9C15908
CDS - single phase load-shedding contactor - 2 channels
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 CDS
Product or component type Load-shedding contactor
Device short name CDS
Number of channels 2
Control and monitoring type Cascade
Poles description 1P
Complementary
Setting 75
45
20
90
5
10
30
60
50
40
15
25
Maximum power consumption in VA 12 VA
[Ue] rated operational voltage 230 V AC - 15...10 % at 50/60 Hz
Rated current 15 A for non-priority circuit
Adjustable from 5 to 90 A for priority circuit
Local signalling Load-shedding indication: 2 LEDs (yellow)
Mounting support 35 mm symmetrical DIN rail
Wall mounted
Panel mounting
9 mm pitches 10
Connections - terminals Non-priority circuit: screw terminal2.5…10 mm² flexible
Non-priority circuit: screw terminal2.5…10 mm² rigid
Priority circuit: screw terminal10…35 mm² flexible
Priority circuit: screw terminal10…50 mm² rigid
IP degree of protection IP20 conforming to IEC 60529
Height 77 mm
Width 90 mm
Depth 60 mm
Net weight 0.3 kg
Colour White (RAL 9003)
Tightening torque Non-priority circuit: 2 N.m
Priority circuit: 3.5 N.m
Wire stripping length 12 mm
13 mm
Environment
Standards EN 50081-1
NF C 61-750
EN 50081-2
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -40…70 °C
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.200 cm
Package 1 Width 8.400 cm
Package 1 Length 10.000 cm
Package 1 Weight 296.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 27
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.465 kg
Offer Sustainability
SCIP Number Bf007e97-45a6-4d98-8601-0487c4ab30da
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free No
Halogen content performance Halogen free plastic parts & cables product
Contractual warranty
Warranty 18 months