This Application will be decommissioned as of January 7th 2025

A9C15913 |
Schneider-Electric
 
A9C15913 picture- web-product-data-sheet
A9C15913
CDS - three phase load-shedding contactor - 1 channel per phase
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 CDS
Product or component type Load-shedding contactor
Device short name CDS
Number of channels 3
Control and monitoring type Independant phase control
Poles description 3P
Complementary
Setting 70
30
40
60
15
25
10
80
20
5
90
50
Power consumption in VA 12 VA
[Ue] rated operational voltage 415 V AC - 15...10 % at 50/60 Hz
Rated current 15 A for non-priority circuit
Adjustable from 5 to 90 A for priority circuit
Local signalling Load-shedding indication: 3 LEDs (yellow)
Mounting support 35 mm symmetrical DIN rail
Wall mounted
Panel mounting
9 mm pitches 16
Connections - terminals Non-priority circuit: screw terminal2.5…10 mm² flexible
Non-priority circuit: screw terminal2.5…10 mm² rigid
Priority circuit: screw terminal10…35 mm² flexible
Priority circuit: screw terminal10…50 mm² rigid
IP degree of protection IP20 conforming to IEC 60529
Height 77 mm
Width 144 mm
Depth 60 mm
Net weight 0.5 kg
Colour White (RAL 9003)
Tightening torque Non-priority circuit: 2 N.m
Priority circuit: 3.5 N.m
Wire stripping length 12 mm
13 mm
Environment
Standards NF C 61-750
EN 50081-1
EN 50081-2
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -40…70 °C
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 8.7 cm
Package 1 Length 15.7 cm
Package 1 Weight 509.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.65 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5b535ca1-b79b-4dd4-b504-f2e886affa14
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free No
Take-back No
Contractual warranty
Warranty 18 months