This Application will be decommissioned as of January 7th 2025

A9C18195 |
Schneider-Electric
 
A9C18195 picture- web-product-data-sheet
A9C18195
Voltage adaptor, Acti9 iMDU, 24V to 48V AC or DC, voltage adaption module
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Voltage adaptor
Device short name iMDU
Complementary
Range compatibility Acti9 RCA
Acti9 Reflex iC60
[Ui] rated insulation voltage 500 V
[Uimp] rated impulse withstand voltage 6 kV
[Uc] control circuit voltage 24...48 V AC/DC
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 1
Height 78 mm
Width 9 mm
Depth 74 mm
Net weight 53 g
Colour White
Auxiliary connection terminal Tunnel type terminals rigid 1.5 mm²
Tunnel type terminals flexible 1.5 mm²
Tunnel type terminals flexible with ferrule 1.5 mm²
Wire stripping length 6 mm
Tightening torque 1 N.m
Compatibility code IMDU
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 in modular enclosure (Insulation class II) conforming to IEC 60529
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 7.9 cm
Package 1 Length 9.2 cm
Package 1 Weight 47.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.5 cm
Package 2 Width 10.0 cm
Package 2 Length 26.5 cm
Package 2 Weight 627.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 48
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.932 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No