Schneider-Electric
 
A9C18308 picture- web-product-data-sheet
A9C18308
Acti9 double control input auxiliary iACTc 230...240 V AC
Schneider Electric
Characteristics
Main
Range Acti9
Product or component type Double control input auxiliary
Device short name iACTc
[Uc] control circuit voltage 230...240 V AC 50/60 Hz impulse 250 ms
230...240 V AC 50/60 Hz maintained
[Us] rated supply voltage 220...240 V AC at 50/60 Hz
Complementary
Maximum output current 0.2 A holding
2 A inrush
Hold-in power consumption in VA 3 VA
Mounting mode Fixed, on the left of CT
Mounting support DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 60 mm
Colour White
Overvoltage category III
[Uimp] rated impulse withstand voltage 4 kV
[Ui] rated insulation voltage 440 V
Standards IEC/EN 61095
Connections - terminals Control circuit: tunnel type terminals 2 cable(s) 2.5 mm² flexible
Control circuit: tunnel type terminals 2 cable(s) 1.5 mm² rigid
Control circuit: tunnel type terminals 1 cable(s) 1.5…2.5 mm² rigid
Control circuit: tunnel type terminals 1 cable(s) 1.5…2.5 mm² flexible with ferrule
Control circuit: yellow clips
Wire stripping length 9 mm
Tightening torque 0.8 N.m
Range compatibility Acti9 Acti9 iCT
Market segment Small commercial
Residential
Compatibility code IACTc
Environment
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -5…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 7.9 cm
Package 1 Length 9.0 cm
Package 1 Weight 86.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.277 kg
Offer Sustainability
SCIP Number 158193cb-9021-41d8-8d6a-b778bb621929
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months