Schneider-Electric
 
A9C20882 picture- web-product-data-sheet
A9C20882
iCT 100A 2NO 220...240V 50Hz contactor
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iCT
Product or component type Contactor
Device short name iCT
Device application Heating-low inductive load
Poles 2P
[Ie] rated operational current 100 A AC-7A
Pole contact composition 2 NO
Network type AC
Utilisation category AC-1 conforming to EN 60947-4-1
AC-7A conforming to EN 61095
AC-7A conforming to IEC 61095
AC-7A conforming to UTE C 61-481
AC-1 conforming to IEC 60947-4-1
Control type Remote control
[Uc] control circuit voltage 220...240 V AC 50 Hz
Complementary
Network frequency 50 Hz
[Ue] rated operational voltage 250 V AC 50 Hz
Maximum power AC-7A: 2.1 W at 250 V AC 50 Hz
[Ui] rated insulation voltage 500 V AC 50 Hz
[Uimp] rated impulse withstand voltage 4 kV
Control signal type Maintained
Switching frequency 100 switching operations/day
Local signalling Action indicator
Hold-in power consumption in VA 6.5 VA
Inrush power in VA 53 VA
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 6
Height 85 mm
Width 54 mm
Depth 60 mm
Colour White
Electrical durability 30000 cycles EN 61095 250 V 16 A AC 50 Hz AC-7A
30000 cycles UTE C 61-481 250 V 6 A AC 50 Hz AC-7A
30000 cycles IEC 61095 250 V AC 50 Hz AC-7A
Connections - terminals Control circuit: tunnel type terminals2 cable(s) 1.5 mm² rigid
Control circuit: tunnel type terminals1 cable(s) 1.5…2.5 mm² rigid
Control circuit: tunnel type terminals2 cable(s) 1.5…2.5 mm² flexible
Power circuit: tunnel type terminals1 cable(s) 6…35 mm² solid or flexible
Tightening torque Power circuit: 3.5 N.m
Control circuit: 0.8 N.m A1 / A2
Product compatibility IACTs
IACTp
IATEt
IACTc
Compatibility code ICT
Market segment Small commercial
Residential
Environment
Standards UTE C 61-481
IEC 61095
EN 61095
Noise level 30 dB
Heat dissipation 2.1 W at 50/60 Hz
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 2
Tropicalisation 2 conforming to EN 60947-4-1
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 11.200 cm
Package 1 Length 12.200 cm
Package 1 Weight 351.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 4
Package 2 Height 11.500 cm
Package 2 Width 12.600 cm
Package 2 Length 25.000 cm
Package 2 Weight 1.485 kg
Unit Type of Package 3 S03
Number of Units in Package 3 24
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 9.285 kg
Offer Sustainability
SCIP Number 6763a476-30bc-4d05-a4bb-93f8d65c3771
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 474
Contractual warranty
Warranty 18 months