Schneider-Electric
 
A9C23512 picture- web-product-data-sheet
A9C23512
iCT 16A 2NO 220V 50Hz MO contact
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iCT
Product or component type Contactor
Device short name iCT
Device application Motor-heating-lighting
Poles 2P
[Ie] rated operational current 16 A AC-7A
6 A AC-7B
Pole contact composition 2 NO
Network type AC
Control type Remote and manual control
[Uc] control circuit voltage 220 V AC 50 Hz
Complementary
Network frequency 50 Hz
[Ue] rated operational voltage 250 V AC 50 Hz
Maximum power 1.2 W at 250 V AC
[Ui] rated insulation voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 4 kV
Control signal type Maintained
Switching frequency 100 switching operations/day
Local signalling Action indicator
Hold-in power consumption in VA 2.7 VA
Inrush power in VA 9.2 VA
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 81 mm
Width 18 mm
Depth 68.5 mm
Colour White
Mechanical durability 1000000 cycles
Electrical durability 100000 cycles IEC/EN 61095 16 A 50 Hz AC-7A
30000 cycles IEC/EN 61095 6 A 50 Hz AC-7B
30000 cycles IEC/EN 61095 50 Hz AC-7C
100000 cycles EN/IEC 60947-4-1 50 Hz AC-1
30000 cycles EN/IEC 60947-4-1 50 Hz AC-3
30000 cycles EN/IEC 60947-4-1 50 Hz AC-5a
30000 cycles EN/IEC 60947-4-1 50 Hz AC-5b
Connections - terminals Control circuit: tunnel type terminals2 cable(s) 1.5 mm² rigid
Power circuit: tunnel type terminals1 cable(s) 1…4 mm² flexible
Power circuit: tunnel type terminals1 cable(s) 1.5…6 mm² rigid
Control circuit: tunnel type terminals1 cable(s) 1.5…2.5 mm² rigid
Control circuit: tunnel type terminals2 cable(s) 1.5…2.5 mm² flexible
Tightening torque Control circuit: 0.8 N.m
Power circuit: 0.8 N.m
Product compatibility IACTs
Compatibility code ICT
Market segment Small commercial
Residential
Environment
Standards IEC/EN 61095
Noise level 30 dB
Heat dissipation 0.9 W
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 2
Tropicalisation 2 conforming to EN 60947-4-1
2 conforming to EN 61095
2 conforming to IEC 1095
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 7.000 cm
Package 1 Length 8.500 cm
Package 1 Weight 119.500 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.000 cm
Package 2 Width 9.500 cm
Package 2 Length 23.000 cm
Package 2 Weight 1.492 kg
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 18.295 kg
Offer Sustainability
SCIP Number 361e1245-bdfb-4c55-bca5-ee0430c46917
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 177
Contractual warranty
Warranty 18 months