Schneider-Electric
 
A9C32016 picture- web-product-data-sheet
A9C32016
extension iETL iTL 16 - 2P - 1C/O + 1NO - 16A - coil 12VAC 50/60Hz - 6VDC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Extension for impulse relay
Device short name iETL iTL 16
Relay application Remote control
Poles description 2P
Pole contact composition 1 C/O + 1 NO
[In] rated current 16 A
Network type AC
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 415 V AC 50/60 Hz
Control type Toggle
Remote control
Control signal type Impulse
Switching frequency 5 switching operations/minute
Impulse duration 50 ms
Remote control type Illuminated push-button 3 mA
Local signalling ON/OFF indication
[Uc] control circuit voltage 12 V AC 50/60 Hz
6 V DC
Supply inrush power 19 VA
Mounting mode Fixed, on right side of TL
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 60 mm
Width 18 mm
Depth 84 mm
Colour White
Electrical durability AC-21: 200000 cycles
AC-22: 100000 cycles
Connections - terminals Tunnel type terminals - <= 6 mm²
Auxiliary connection terminal Tunnel type terminalscontrol circuit in 0.5…6 mm²
Range compatibility Acti 9 Acti9 iTL iTL
Acti 9 Acti9 iTL iTLi
Product compatibility ITL 16A
Environment
Standards EN 669-2-2
EN 669-1
Product certifications GOST
Quality labels IMQ
VDE
CEBEC
NF
KEMA
Noise level 60 dB
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8 cm
Package 1 Length 9.5 cm
Package 1 Weight 125 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 8.5 cm
Package 2 Width 10 cm
Package 2 Length 27 cm
Package 2 Weight 1.044 kg
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 9.92 kg
Offer Sustainability
SCIP Number 6763a476-30bc-4d05-a4bb-93f8d65c3771
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 6
Contractual warranty
Warranty 18 months