Schneider-Electric
 
A9C33811 picture- web-product-data-sheet
A9C33811
impulse relay iTLc - 1P - 1NO - 16A - coil 230...240 VAC 50/60Hz-
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iTL
Product or component type Impulse relay
Device short name iTLc
Device application Centralised control
Poles 1P
Pole contact composition 1 NO
[In] rated current 16 A
Network type AC
[Uc] control circuit voltage 230...240 V AC 50/60 Hz
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 250 V AC 50/60 Hz
Control type Coil deconnection
Remote and manual control
Control signal type Impulse
Switching frequency 100 switching operations/day
5 switching operations/minute
Impulse duration 50 ms...1 s
Remote control type Push-button
Local signalling ON/OFF indication
Mounting mode Fixed
Mounting support DIN rail
9 mm pitches 2
Height 84 mm
Width 18 mm
Depth 60 mm
Electrical durability AC-21: 200000 cycles
AC-22: 100000 cycles
Connections - terminals Control circuit: tunnel type terminals 1 cable(s) 0.5…4 mm² rigid
Control circuit: tunnel type terminals 1 cable(s) 0.5…4 mm² rigid with cable end
Control circuit: tunnel type terminals 1 cable(s) 1…4 mm² flexible
Control circuit: tunnel type terminals 1 cable(s) 1…4 mm² flexible with ferrule
Power circuit: tunnel type terminals 1 cable(s) 1.5…4 mm² rigid
Power circuit: tunnel type terminals 1 cable(s) 1.5…4 mm² rigid with cable end
Power circuit: tunnel type terminals 1 cable(s) 1.5…4 mm² flexible
Power circuit: tunnel type terminals 1 cable(s) 1.5…4 mm² flexible with ferrule
Wire stripping length 11 mm
Tightening torque 1 N.m
Range compatibility Acti 9 iATL4
Acti 9 iATLs
Acti 9 iATLz
Acti 9 iETL iTL 16
Acti 9 iATLc+c
Acti 9 iATL24
Environment
Standards EN 669-2-2
EN 669-1
Product certifications GOST
CCC
Quality labels VDE
NF
KEMA
CEBEC
IMQ
Noise level 60 dB
IP degree of protection IP20 conforming to IEC 60529 (on opening)
IP40 conforming to IEC 60529 (in enclosure)
Pollution degree 3
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 1.7 cm
Package 1 Length 8.5 cm
Package 1 Weight 114 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8 cm
Package 2 Width 9.5 cm
Package 2 Length 22.5 cm
Package 2 Weight 1.411 kg
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 17.733 kg
Offer Sustainability
SCIP Number 6763a476-30bc-4d05-a4bb-93f8d65c3771
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 6
Contractual warranty
Warranty 18 months