Schneider-Electric
 
A9C63316 picture- web-product-data-sheet
A9C63316
Reflex iC60N Ti24 16 A 3P curve D integrated control MCB
Schneider Electric
Characteristics
Main
Device application Distribution
Control
Range Acti9
Product name Reflex iC60
Device short name Reflex iC60N
Product or component type Integrated control circuit breaker
Poles description 3P
Number of protected poles 3
Network type AC
Trip unit technology Thermal-magnetic
Curve code D
Complementary
[In] rated current 16 A
Network frequency 50/60 Hz
Breaking capacity code N
Breaking capacity 20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
[Ui] rated insulation voltage 500 V AC
Contact position indicator Yes
Control type ON/OFF button
Toggle
Remote control by pulse
Remote control by continuous command
Control signal type Maintained very low voltage
Impulse
Maintained
Local signalling Red LED: fault
Flashing LED: device overheat
Green LED: device ON
Flashing LED: device ready
Flashing LED: device tripped
[Uc] control circuit voltage 230 V AC 50/60 Hz
24 V AC 50/60 Hz
48 V AC 50/60 Hz
24 V DC
48 V DC
[Us] rated supply voltage 230 V AC at 50/60 Hz
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 11
Height 84 mm
Width 99 mm
Depth 77 mm
Colour White
Mechanical durability 50000 cycles
Electrical durability AC-1: 50000 cycles AC 50 Hz
Provision for padlocking Padlockable
Locking options description Padlock in OFF position
Earth-leakage protection Separate block
Product compatibility With PLC
Environment
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3
Tropicalisation 2
Relative humidity 93 % at 40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 11.200 cm
Package 1 Length 16.500 cm
Package 1 Weight 688.900 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.112 kg
Offer Sustainability
SCIP Number Abb07ed1-948a-4f07-a08c-2f87992d0946
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free No
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months