Schneider-Electric
 
A9C70112 picture- web-product-data-sheet
A9C70112
Remote control auxiliary, Acti9 RCA, for iC60 1P, 1P+N and 2P
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Remote control auxiliary
Device short name RCA iC60
Signal contacts composition 1 OF volt-free contacts
Signalling circuit voltage Volt-free contact 24...230 V 0.01…1 A AC
Complementary
Control type Remote control impulse and maintained 230 V AC 50/60 Hz
Input current 5 mA impulse
5 mA maintained
Impulse duration >= 200 ms control circuit
Response time < 500 ms
[Us] rated supply voltage 230 V AC 50/60 Hz
Power consumption in W 1 W
[Ui] rated insulation voltage 400 V
[Uimp] rated impulse withstand voltage 6 kV
Value of setting Mode A: reclosing authorized after tripping
Mode B: reclosing inhibited after tripping
Auto: remote control authorized
Off: remote control inhibited
Local signalling Flashing green LED: ready to operate
Flashing orange LED: not operational
Mounting mode Fixed
Mounting support DIN rail
Comb busbar and distribution block compatibility NO
9 mm pitches 7
Height 93 mm
Width 63 mm
Depth 75.5 mm
Net weight 400 g
Colour White
Electrical durability 10000 cycles
Mechanical durability 10000 cycles
Provision for padlocking Padlockable
Wire stripping length Power supply: 10 mm for bottom connection
Input: 10 mm for bottom connection
Output: 8 mm for top connection
Tightening torque Power supply: 1 N.m
Input: 1 N.m
Auxiliary output: 0.7 N.m
Range compatibility Acti 9 Acti9 iC60
Acti 9 Acti9 iC65
Acti 9 iMDU voltage adaptor
Product compatibility 1P + N iC60
2P iC60
1P iC60
1P iC65
2P iC65
IMDU
Environment
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3 conforming to IEC 60947
Overvoltage category II
Tropicalisation 2
Relative humidity 93 % at 40 °C
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 11.000 cm
Package 1 Length 16.200 cm
Package 1 Weight 496.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 14
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.200 kg
Offer Sustainability
SCIP Number 22d60f38-f25b-4d34-b274-088b0fb0346a
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free No
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months