Schneider-Electric
A9D10820 picture- web-product-data-sheet
A9D10820
iC60H - earth leakage circuit breaker - 1P + N - C curve - 20 A - 10 mA - 240 V
Schneider Electric
Main
Circuit breaker application Distribution
Range Acti 9
Product name Acti 9 iC60 RCBO
Product or component type Residual current breaker with overcurrent protection (RCBO)
Device short name IC60H RCBO
Poles description 1P + N
[In] rated current 20 A at 50 °C
Earthing system TN
Curve code C
Earth-leakage sensitivity 10 mA
Breaking capacity 10000 A Icn at 240 V AC 50/60 Hz
Complementary
Neutral position Left
Number of protected poles 1
Device location in system Outgoer
Network frequency 50 Hz
Network type AC
Trip unit technology Thermal-magnetic
[Ue] rated operational voltage 240 V AC 50/60 Hz
Residual current tripping technology Voltage dependent
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
[Icw] rated short-time withstand current Icw: 250 A during 8/20 µs impulse withstand
[Ics] rated service breaking capacity 7500 A at 240 V AC 50/60 Hz
Limitation class 3
[Ui] rated insulation voltage 400 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 4 kV
Surge current 250 A
Suitability for isolation Yes
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility NO
9 mm pitches 2
Height 110 mm
Width 18 mm
Depth 77.5 mm
Net weight 205 g
Colour White
Mechanical durability 20000 cycles
Electrical durability 5000 cycles
Provision for padlocking Padlockable with padlock Ø 4 mm
Locking options description ON/OFF locking facilities
Connections - terminals Screw clamp terminal (top) 1…25 mm² rigid without cable end
Screw clamp terminal (top) 1…16 mm² flexible
Screw clamp terminal (bottom) 1…16 mm² rigid without cable end
Screw clamp terminal (bottom) 1…10 mm² flexible
Wire stripping length Power circuit: 13 mm for bottom connection
Power circuit: 14 mm for top connection
Tightening torque Power circuit: 3.5 N.m top
Power circuit: 2 N.m bottom
Earth-leakage protection Integrated
Environment
Standards AS/NZS 61009.1
BS EN 61009-1
IEC 61009-1
IEC 61009-2-2
IP degree of protection IP20
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -15…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Package 1 Weight 211.000 g
Package 1 Height 75.000 mm
Package 1 width 95.000 mm
Package 1 Length 18.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins