This Application will be decommissioned as of January 7th 2025

A9D11810 |
Schneider-Electric
A9D11810 picture- web-product-data-sheet
A9D11810
Residual current breaker with overcurrent protection (RCBO), Acti9 iC60H RCBO, 1P+Ns, 10A, 30mA, A type, 10000A
Schneider Electric
Main
Circuit breaker application Distribution
Range Acti9
Product name Acti9 iC60 RCBO
Product or component type Residual current breaker with overcurrent protection (RCBO)
Device short name iC60H RCBO
Poles description 1P + Ns
[In] rated current 10 A at 50 °C
Earthing system TN
Curve code C
Earth-leakage sensitivity 30 mA
Breaking capacity 10000 A Icn at 230/240 V AC 50/60 Hz
Complementary
Neutral position Left
Number of protected poles 1
Device location in system Outgoer
Network frequency 50 Hz
Network type AC
Trip unit technology Thermal-magnetic
[Ue] rated operational voltage 230/240 V AC 50/60 Hz
Residual current tripping technology Voltage dependent
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
[Icw] rated short-time withstand current Icw: 250 A during 8/20 µs impulse withstand
[Ics] rated service breaking capacity 7500 A at 230/240 V AC 50/60 Hz
Limitation class 3
[Ui] rated insulation voltage 400 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 4 kV
Surge current 250 A
Suitability for isolation Yes
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility NO
9 mm pitches 2
Height 110 mm
Width 18 mm
Depth 77.5 mm
Net weight 205 g
Colour White
Mechanical durability 20000 cycles
Electrical durability 5000 cycles
Provision for padlocking Padlockable with padlock Ø 4 mm
Locking options description ON/OFF locking facilities
Connections - terminals Screw clamp terminal (top) 1…25 mm² rigid without cable end
Screw clamp terminal (top) 1…16 mm² flexible
Screw clamp terminal (bottom) 1…16 mm² rigid without cable end
Screw clamp terminal (bottom) 1…10 mm² flexible
Wire stripping length Power circuit: 13 mm for bottom connection
Power circuit: 14 mm for top connection
Tightening torque Power circuit: 3.5 N.m top
Power circuit: 2 N.m bottom
Earth-leakage protection Integrated
Environment
Standards BS EN 61009-1
IEC 61009-1
IEC 61009-2-2
AS/NZS 61009.1
IP degree of protection IP20
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -15…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 11.200 cm
Package 1 Length 13.800 cm
Package 1 Weight 216.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 34
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.662 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1088
Package 3 Height 77.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 261.568 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 170f0083-3431-44d4-b5b4-c8b8e68e05e4
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 15