This Application will be decommissioned as of January 7th 2025

A9D33710 |
Schneider-Electric
 
A9D33710 picture- web-product-data-sheet
A9D33710
Acti9 DPN N Vigi - RCBO - 3P+N - 10A - C Curve - 6000A - 30mA - type A-SI
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 DPN Vigi
Product or component type Residual current breaker with overcurrent protection (RCBO)
Device short name DPN N Vigi
Device application Distribution
Poles description 3P + N
Number of protected poles 3
Neutral position Left
[In] rated current 10 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Earth-leakage sensitivity 30 mA
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A-SI (Super Immunised)
Breaking capacity 6000 A Icn at 380...415 V AC 50/60 Hz conforming to EN/IEC 61009-2-1
Suitability for isolation Yes conforming to EN/IEC 60947-2
Complementary
Complementary Outgoer
Network frequency 50/60 Hz
[Ue] rated operational voltage 380...415 V AC 50/60 Hz
Magnetic tripping limit 5...10 x In
Residual current tripping technology Voltage independent
[Ics] rated service breaking capacity 6000 A 100 % x Icn at 380...415 V AC 50/60 Hz conforming to EN/IEC 61009-2-1
Rated breaking and making capacity Idm 6000 A at 380...415 V AC 50/60 Hz conforming to EN/IEC 61009-2-1
Limitation class 3 conforming to EN/IEC 61009-2-1
[Ui] rated insulation voltage 440 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 4 kV
Surge current 3000 A
Contact position indicator Yes
Control type Toggle
Local signalling ON, OFF, fault trip
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility Top or bottom: YES
Connection pitch 18 mm between phases
9 mm between phase and neutral
9 mm pitches 10
Height 91 mm
Width 90 mm
Depth 78.5 mm
Net weight 498 g
Colour White
Mechanical durability 20000 cycles
Electrical durability 20000 cycles
Locking options description Sealable
Padlocking device
Connections - terminals Tunnel type terminal top or bottom 0.75…16 mm² rigid
Tunnel type terminal top or bottom 0.33…10 mm² flexible
Tunnel type terminal top or bottom 0.33…10 mm² flexible with ferrule
Wire stripping length 15 mm for top or bottom connection
Tightening torque 2 N.m top or bottom
Earth-leakage protection Integrated
Environment
Standards EN/IEC 61009-2-1
IP degree of protection IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
Pollution degree 3
Overvoltage category III conforming to IEC 60364
Electromagnetic compatibility 8/20 µs impulse withstand, 3000 A conforming to EN/IEC 61009-2-1
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 90 % at 55 °C
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.9 cm
Package 1 Width 11.3 cm
Package 1 Length 16.2 cm
Package 1 Weight 575 g
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number B078722f-7853-4e1e-a05b-29638f57b0ab
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts & cables product