Schneider-Electric
 
A9D61832 picture- Schneider-electric
A9D61832
iC60N - earth leakage circuit breaker - 1P + N - C curve - 32 A - 30 mA - 240 V
Schneider Electric
Characteristics
Main
Circuit breaker application Distribution
Range Acti 9
Product name Acti 9 iC60 RCBO
Product or component type Residual current breaker with overcurrent protection (RCBO)
Device short name IC60N RCBO
Poles description 1P + N
[In] rated current 32 A at 50 °C
Earthing system TN
Curve code C
Earth-leakage sensitivity 30 mA
Breaking capacity Icn : 6000 A - 240 V - AC at 50/60 Hz
Complementary
Neutral position Left
Number of protected poles 1
Device location in system Outgoer
Network type AC
Network frequency 50 Hz
[Ue] rated operational voltage Ue: 240 V - AC at 50/60 Hz
Trip unit technology Thermal-magnetic
Residual current tripping technology Voltage dependent
Earth-leakage protection time delay Instantaneous
Earth-leakage protection class Type A
[Icw] rated short-time withstand current Icw: 250 A during 8/20 µs impulse withstand
[Ics] rated service breaking capacity Ics: 6000 A - 240 V - AC at 50/60 Hz
Limitation class 3
[Ui] rated insulation voltage Ui: 400 V - AC at 50/60 Hz
[Uimp] rated impulse withstand voltage Uimp: 4 kV
Suitability for isolation Yes
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
Comb busbar and distribution block compatibility NO
9 mm pitches 2
Height 110 mm
Width 18 mm
Depth 77.5 mm
Product weight 205 g
Colour White
Mechanical durability 20000 cycles
Electrical durability 5000 cycles
Provision for padlocking Padlockable with padlock Ø 4 mm
Locking options description ON/OFF locking facilities
Connections - terminals Screw clamp terminal connection on top - 1...16 mm² - flexible
Wire stripping length 13 mm on bottom of power circuit
Tightening torque 3.5 N.m on top of power circuit
Earth-leakage protection Integrated
Environment
Standards IEC 61009-1
IEC 61009-2-2
AS/NZS 61009.1
IP degree of protection IP20
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -15...60 °C
Ambient air temperature for storage -40...85 °C
Offer Sustainability
Sustainable offer status Green Premium product
RoHS (date code: YYWW) Compliant  - since  0844  -  Schneider Electric declaration of conformity
print Schneider Electric declaration of conformity
REACh Reference contains SVHC above the threshold  -  Go to CaP for more details
print Go to CaP for more details
Product environmental profile Available
Product end of life instructions Available