Schneider-Electric
 
A9E15122 picture- web-product-data-sheet
A9E15122
2 ways low level switch iCME 10 A 0,1..5 CA 0,05..3 CCA 2P U 1..440 VAC/VCCV CA
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iCM
Product or component type Selector switch
Device short name iCME
Device application Electrical circuit control
Contacts type and composition 1 NO + 1 NC
Standards EN 60947-3
IEC 60947-3
VDE 0660 part 107
UL
Complementary
Maximum operating voltage 440 V
Control type Rotary handle 2 positions
Marking 1 - 2
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 4
Height 60 mm
Width 36 mm
Depth 75 mm
Net weight 44 g
Colour White
Mechanical durability 1000000 cycles
Electrical durability AC-21A: 200000 cycles
Connections - terminals Jumper terminals1.5 mm²
Wire stripping length 9 mm for downside connection
Tightening torque 1 N.m downside
Environment
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -20…55 °C
Ambient air temperature for storage -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 7.6 cm
Package 1 Length 8.4 cm
Package 1 Weight 68 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.958 kg
Offer Sustainability
SCIP Number E26d0ae4-a527-4279-8c8b-5376ccb4b5f5
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months