Schneider-Electric
 
A9E15535 picture- web-product-data-sheet
A9E15535
Changeover relay iRLI 10A 2P Uc 230V-240VAC Ue 250VAC
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iRLI
Product or component type Relay
Device short name iRLI
Device application Changeover relay
Signal contacts composition 1 C/O + 1 NO
[Uc] control circuit voltage 230...240 V AC 50/60 Hz
Complementary
[Ie] rated operational current 10 A at 230 V AC (cos Phi = 1)
[Ui] rated insulation voltage 250 V AC
Supply holding power 4 VA
Supply inrush power 4 VA
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 88 mm
Width 18 mm
Depth 70 mm
Net weight 0.112 kg
Colour White
Electrical durability AC-21: 100000 cycles
Connections - terminals Tunnel type terminals 0.5…6 mm²
Environment
Standards NF C 45-250
IEC 255
IP degree of protection IP20
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 7.5 cm
Package 1 Length 8.5 cm
Package 1 Weight 115.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.0 cm
Package 2 Width 9.5 cm
Package 2 Length 23.0 cm
Package 2 Weight 1.43 kg
Unit Type of Package 3 S03
Number of Units in Package 3 144
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 17.05 kg
Offer Sustainability
SCIP Number Bdfb0c71-cea8-4c27-aa97-742182636976
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months