Schneider-Electric
 
A9E16068 picture- web-product-data-sheet
A9E16068
iRTH relay-applies a time delay to de-energizing a load-1C/O- Uc 24-240VAC/24VDC
Schneider Electric
Characteristics
Main
Relay application Time delay relay
Time delay type Delays de-energizing of a load
Range Acti9
Product name IRT
Device short name iRTH
Signal contacts composition 1 C/O
Complementary
[Ie] rated operational current 8 A at 250 V AC
8 A at 250 V DC
0.01 A at 5 V DC
Impulse duration > 100 ms
Local signalling LED, flashing for time delay
Type of setting Rotary knob: time delay configuration
Time delay range 0.1...360000 s
Accuracy error +/- 10 %
Repeat accuracy +/- 0.5 %
[Uc] control circuit voltage 24...240 V AC 50/60 Hz
24 V DC
[Us] rated supply voltage 24...240 V AC at 50/60 Hz
24 V DC
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 2
Height 93 mm
Width 18 mm
Depth 72 mm
Net weight 0.065 kg
Colour White
Mechanical durability 5000000 cycles
Electrical durability AC-1: 100000 cycles
Undervoltage behaviour 100 ms
Connections - terminals Tunnel type terminals for 2 cable(s) 1.5 mm² flexible with cable end
Tunnel type terminals for 2 cable(s) 1.5 mm² flexible without cable end
Tunnel type terminals for 2 cable(s) 2.5 mm² rigid with cable end
Tunnel type terminals for 2 cable(s) 2.5 mm² rigid without cable end
Environment
IP degree of protection IP20
Immunity to microbreaks 20 ms
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 7.4 cm
Package 1 Length 10.2 cm
Package 1 Weight 80 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.639 kg
Offer Sustainability
SCIP Number 7bdc2711-0ad2-427c-8ece-532c5e9f09d7
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months