Schneider-Electric
 
A9E18030 picture- web-product-data-sheet
A9E18030
Acti9 iPB 1NC single push button grey
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iPB
Product or component type Push-button
Device short name iPB
Standards IEC 60669-1
IEC 60947-5-1
Complementary
Contacts type and composition 1 NC
[Ie] rated operational current 20 A
[Ue] rated operational voltage 250 V AC
Control type 1 push-button grey
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
Comb busbar and distribution block compatibility Upside: Clario
Upside: Librio
Upside: ProDis
9 mm pitches 2
Height 82 mm
Width 18 mm
Depth 71.5 mm
Colour White
Electrical durability AC-22: 30000 cycles AC 50/60 Hz
Connections - terminals Staggered tunnel terminal1 cable(s) 0.5 mm² rigid
Staggered tunnel terminal1 cable(s) 0.5 mm² flexible
Staggered tunnel terminal1 cable(s) 0.5 mm² flexible with ferrule
Staggered tunnel terminal2 cable(s) 2.5 mm² rigid
Staggered tunnel terminal2 cable(s) 2.5 mm² flexible
Staggered tunnel terminal2 cable(s) 2.5 mm² flexible with ferrule
Wire stripping length 9 mm
Tightening torque 1 N.m
Environment
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 2 cm
Package 1 Length 8 cm
Package 1 Weight 39 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8 cm
Package 2 Width 10 cm
Package 2 Length 23 cm
Package 2 Weight 526 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.236 kg
Offer Sustainability
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2
Contractual warranty
Warranty 18 months