Schneider-Electric
 
A9E18074 picture- web-product-data-sheet
A9E18074
Changeover switch - iSSW - 2 C/O - 20A - 250 V AC - 3 positions
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iSSW
Product or component type Changeover switch
Device short name iSSW
Device application Electrical circuit control
Poles description 2P
Contacts type and composition 2 C/O
[Ue] rated operational voltage 250 V AC 50/60 Hz
Standards IEC 60947-5-1
IEC 60669-1
Complementary
[Ie] rated operational current 20 A
Control type Toggle 3 positions
Marking 1 - 0 - 2
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 4
Height 82 mm
Width 36 mm
Depth 75 mm
Colour White
Electrical durability AC-22: 30000 cycles cos Phi = 0.8
Connections - terminals Staggered tunnel terminal (downside) 2 cable(s) 0.5…2.5 mm² flexible
Staggered tunnel terminal (downside) 2 cable(s) 0.5…2.5 mm² rigid without cable end
Wire stripping length 9 mm
Tightening torque 1 N.m
Environment
IP degree of protection IP20 conforming to IEC 60529
Tropicalisation 2
Pollution degree 3
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -20…50 °C
Ambient air temperature for storage -40…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 3.500 cm
Package 1 Length 7.500 cm
Package 1 Weight 88.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 9.600 cm
Package 2 Width 8.000 cm
Package 2 Length 23.000 cm
Package 2 Weight 586.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 54
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.760 kg
Offer Sustainability
SCIP Number E5f22bd9-8e0c-4771-b932-618a392a4c8b
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months