Schneider-Electric
 
A9E18324 picture- web-product-data-sheet
A9E18324
Acti9 iIL single indicator light - Yellow - 110-230 Vac
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iIL
Product or component type Modular pilot ligth
Device short name iIL
[Us] rated supply voltage 110...230 V AC at 50/60 Hz
110...130 V DC
Complementary
Indicator light 1 LED yellow, service life 100000 h of constant lighting efficiency (consumption 0.3 W)
Mounting mode Fixed
Mounting support Symmetrical DIN rail
Comb busbar and distribution block compatibility Upside: ProDis
9 mm pitches 2
Height 82 mm
Width 18 mm
Depth 69.5 mm
Colour White (RAL 9003)
Auxiliary connection terminal Tunnel type terminal 1 cable(s) rigid 0.5 mm²
Tunnel type terminal 2 cable(s) rigid 2.5 mm²
Tunnel type terminal 1 cable(s) flexible 0.5 mm²
Tunnel type terminal 2 cable(s) flexible 2.5 mm²
Tunnel type terminal 2 cable(s) flexible with ferrule 2.5 mm²
Wire stripping length 9 mm
Tightening torque 1 N.m
Environment
Standards IEC 60947-5-1
IP degree of protection IP2
IPxx B
Pollution degree 3
Tropicalisation 2
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.600 cm
Package 1 Width 1.800 cm
Package 1 Length 8.200 cm
Package 1 Weight 39.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 7.800 cm
Package 2 Width 9.800 cm
Package 2 Length 23.300 cm
Package 2 Weight 523.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.159 kg
Offer Sustainability
SCIP Number Bd11381c-0aa6-4420-ab5d-89c25fd971d5
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months