Schneider-Electric
 
A9E21183 picture- web-product-data-sheet
A9E21183
Compressor Control relay iRCC 8A 1NC + 1NO - Uc 230V
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 iRC
Product or component type Control relay
Device short name iRCC
Device application Compressor control relay
Signal contacts composition 1 C/O
Complementary
[Ie] rated operational current 8 A at 250 V AC 50/60 Hz (cos Phi = 1)
Local signalling Prevents its immediate restart
Green LED for power on
Red LED for fault
Control power supply
Type of setting Rotary knob: compressor supply monitoring
Selected by wiring: measurement range
Tripping threshold +/- 5 % of Us
+/- 15 % of Us
Time delay range 3...6 min
Accuracy error +/- 10 %
[Us] rated supply voltage 230 V AC at 50/60 Hz
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 4
Height 88.1 mm
Width 36 mm
Depth 67 mm
Net weight 0.21 kg
Colour White
Connections - terminals Tunnel type terminals6 cable(s) 1.5 mm² rigid
Environment
IP degree of protection IP20
Ambient air temperature for operation -5…55 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 8.0 cm
Package 1 Length 9.2 cm
Package 1 Weight 227.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.627 kg
Offer Sustainability
SCIP Number 429095ee-388a-4184-bea4-16f87e374975
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months