|
|
|
A9F06150
Miniature circuit breaker (MCB), Acti9 iC60H, 1P, 50A, B curve, 10000A (IEC 60898-1), 15kA (IEC 60947-2), double term.
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
|
|
Main
Device application
|
Distribution
|
Range
|
Acti9
|
Product name
|
Acti9 iC60
|
Product or component type
|
Miniature circuit-breaker
|
Device short name
|
iC60H
|
Poles description
|
1P
|
Number of protected poles
|
1
|
[In] rated current
|
50 A
|
Network type
|
AC
DC
|
Trip unit technology
|
Thermal-magnetic
|
Curve code
|
B
|
Breaking capacity
|
10000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
42 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2
30 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2
15 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2
20 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2
|
Utilisation category
|
Category A conforming to EN 60898-1
Category A conforming to IEC 60898-1
|
Suitability for isolation
|
Yes conforming to EN 60898-1
Yes conforming to EN 60947-2
Yes conforming to IEC 60898-1
Yes conforming to IEC 60947-2
|
Standards
|
EN 60947-2
IEC 60898-1
IEC 60947-2
EN 60898-1
|
Complementary
Network frequency
|
50/60 Hz
|
Magnetic tripping limit
|
4 x In +/- 20 %
|
[Ics] rated service breaking capacity
|
21 kA 50 % conforming to EN 60947-2 - 12...60 V AC 50/60 Hz
7.5 kA 50 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
21 kA 50 % conforming to IEC 60947-2 - 12...60 V AC 50/60 Hz
7.5 kA 50 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
7500 A 75 % conforming to EN 60898-1 - 230 V AC 50/60 Hz
7500 A 75 % conforming to IEC 60898-1 - 230 V AC 50/60 Hz
15 kA 50 % conforming to IEC 60947-2 - 100...133 V AC 50/60 Hz
15 kA 50 % conforming to EN 60947-2 - 100...133 V AC 50/60 Hz
15 kA 100 % conforming to EN 60947-2 - 72 V DC
15 kA 100 % conforming to IEC 60947-2 - 72 V DC
20 kA 100 % conforming to EN 60947-2 - 12...60 V DC
20 kA 100 % conforming to IEC 60947-2 - 12...60 V DC
|
Limitation class
|
3 conforming to EN 60898-1
3 conforming to IEC 60898-1
|
[Ui] rated insulation voltage
|
500 V AC 50/60 Hz conforming to EN 60947-2
500 V AC 50/60 Hz conforming to IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN 60947-2
6 kV conforming to IEC 60947-2
|
Contact position indicator
|
Yes
|
Control type
|
Toggle
|
Local signalling
|
Trip indicator
|
Mounting support
|
DIN rail
|
9 mm pitches
|
2
|
Height
|
91 mm
|
Width
|
18 mm
|
Depth
|
78.5 mm
|
Net weight
|
0.125 kg
|
Colour
|
White
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
10000 cycles
|
Connections - terminals
|
Double terminal (top or bottom) 1…35 mm² rigid
Double terminal (top or bottom) 1…25 mm² flexible
|
Wire stripping length
|
14 mm for top or bottom connection
|
Tightening torque
|
3.5 N.m top or bottom
|
Earth-leakage protection
|
Without
|
Environment
IP degree of protection
|
IP20 conforming to IEC 60529
IP20 conforming to EN 60529
|
Pollution degree
|
3
|
Overvoltage category
|
IV
|
Tropicalisation
|
2
|
Relative humidity
|
95 % at 55 °C
|
Ambient air temperature for operation
|
-35…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.7 cm
|
Package 1 Width
|
7.3 cm
|
Package 1 Length
|
8.8 cm
|
Package 1 Weight
|
139.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
8.6 cm
|
Package 2 Width
|
9.6 cm
|
Package 2 Length
|
22.0 cm
|
Package 2 Weight
|
1.732 kg
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
132
|
Package 3 Height
|
30.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
19.539 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|