Schneider-Electric
 
A9F44332 picture- web-product-data-sheet
A9F44332
Acti9 iC60N 3P 32A C Miniature Circuit breaker
Characteristics
Main
Range Acti 9
Product name Disbo iC60
Product or component type Miniature circuit-breaker
Device short name IC60N
Poles description 3P
Number of protected poles 3
[In] rated current 32 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 6000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1
36 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2
20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
6 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2
15 kA Icu at 100...133 V DC conforming to EN/IEC 60947-2
Utilisation category Category A conforming to EN/IEC 60947-2
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 440 V AC 50/60 Hz
Magnetic tripping limit 8 x In +/- 20 %
[Ics] rated service breaking capacity 27 kA 75 % conforming to EN/IEC 60947-2 - 12...133 V AC 50/60 Hz
15 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
7.5 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
4.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
6000 A 100 % conforming to EN/IEC 60898-1 - 415 V AC 50/60 Hz
15 kA 100 % conforming to EN/IEC 60947-2 - 100...133 V DC
Limitation class 3 conforming to EN/IEC 60947-2
[Ui] rated insulation voltage 500 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling Trip indicator
Mounting mode Clip-on
Mounting support Rail
9 mm pitches 6
Height 85 mm
Width 54 mm
Depth 78.5 mm
Net weight 0.375 kg
Colour White
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Provision for padlocking Padlockable
Connections - terminals Single terminal (top or bottom) 1…35 mm² rigid
Single terminal (top or bottom) 1…25 mm² flexible
Wire stripping length 14 mm for top or bottom connection
Tightening torque 3.5 N.m top or bottom
Earth-leakage protection Separate block
Environment
Standards EN/IEC 60947-2
EN/IEC 60898-1
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3 conforming to EN/IEC 60947-2
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -40…85 °C
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product