Schneider-Electric
 
A9FDB606 picture- web-product-data-sheet
A9FDB606
Acti9 - iDPN N Arc - 1P+N 6A C 6000A - Arc fault detection circuit breaker
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 iDPN N Arc
Product or component type Arc fault detection circuit breaker
Product specific application Fire prevention by arc detection
Standards EN/IEC 62606
IEC 60898-1
Device short name iDPN N Arc
Poles description 1P + N
[In] rated current 6 A at 30 °C
Curve code C
Breaking capacity 6000 A Icn at 230 V AC 50 Hz conforming to EN/IEC 60898-1
Network type AC
Neutral position Left
Trip unit technology Thermal-magnetic
Complementary
Number of protected poles 1
Network frequency 50 Hz
[Ue] rated operational voltage 230 V AC 50 Hz conforming to IEC 62606
230 V AC 50 Hz conforming to EN/IEC 60898-1
Device location in system Outgoer
Magnetic tripping limit 5...10 x In
Limitation class 3 conforming to IEC 60898-1
Threshold tripping voltage 400 V 200 ms
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60898-1
[Ui] rated insulation voltage 400 V AC
Contact position indicator Yes
Control type Toggle
Local signalling ON, OFF, fault trip
Mounting mode Clip-on
Mounting support DIN rail
Colour White
Mechanical durability 20000 cycles
Electrical durability 20000 cycles 230 V AC 50 Hz
Overvoltage category III
Cable entry Top
Connections - terminals Tunnel type terminal for 1 cable(s) 10 mm² flexible
Tunnel type terminal for 2 cable(s) 2.5 mm² flexible
Tunnel type terminal for 1 cable(s) 16 mm² rigid
Tunnel type terminal for 2 cable(s) 2.5 mm² rigid
Wire stripping length 14 mm
Tightening torque 2 N.m
Comb busbar and distribution block compatibility ProDis
Librio
Connection pitch 9 mm between phase and neutral
9 mm pitches 4
Height 81 mm
Width 36 mm
Depth 72 mm
Net weight 190 g
Environment
Heat dissipation 2.7 W at 230 V - 6 A
IP degree of protection IP20
Pollution degree 2
Tropicalisation Severity B conforming to IEC 60068-2-30 for 28 d
Operating altitude 2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Product certifications RCM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 220.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.004 kg
Offer Sustainability
SCIP Number B078722f-7853-4e1e-a05b-29638f57b0ab
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins