|
|
|
A9K23101
Miniature circuit breaker (MCB), Acti9 iK60N, 1P, 1A, B curve, 6000A (IEC/EN 60898-1)
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Device application
|
Distribution
|
Range
|
Acti9
|
Product name
|
Acti9 iK60
|
Product or component type
|
Miniature circuit-breaker
|
Device short name
|
iK60N
|
Poles description
|
1P
|
Number of protected poles
|
1
|
[In] rated current
|
1 A at 30 °C
|
Network type
|
AC
|
Trip unit technology
|
Thermal-magnetic
|
Curve code
|
B
|
Breaking capacity
|
6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
|
Suitability for isolation
|
Yes conforming to EN/IEC 60898-1
|
Standards
|
EN/IEC 60898-1
|
Complementary
Network frequency
|
50/60 Hz
|
Magnetic tripping limit
|
3...5 x In
|
[Ics] rated service breaking capacity
|
6000 A 100 % conforming to EN/IEC 60898-1 - 230 V AC 50/60 Hz
|
Limitation class
|
3 conforming to EN/IEC 60898-1
|
[Ui] rated insulation voltage
|
440 V AC 50/60 Hz conforming to EN/IEC 60898-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to EN/IEC 60898-1
|
Contact position indicator
|
No
|
Control type
|
Toggle
|
Local signalling
|
ON/OFF indication
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
9 mm pitches
|
2
|
Height
|
85 mm
|
Width
|
18 mm
|
Depth
|
78.5 mm
|
Net weight
|
100 g
|
Colour
|
White
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
10000 cycles
|
Locking options description
|
Padlocking device
|
Connections - terminals
|
Tunnel type terminal (top or bottom) 1…25 mm² rigid
Tunnel type terminal (top or bottom) 1…16 mm² flexible
|
Wire stripping length
|
14 mm for top or bottom connection
|
Tightening torque
|
2 N.m top or bottom
|
Earth-leakage protection
|
Without
|
Environment
IP degree of protection
|
IP20 conforming to IEC 60529
|
Pollution degree
|
2 conforming to EN/IEC 60898-1
|
Overvoltage category
|
III
|
Ambient air temperature for operation
|
-25…60 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.8 cm
|
Package 1 Width
|
7.4 cm
|
Package 1 Length
|
9.5 cm
|
Package 1 Weight
|
113.0 g
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
SCIP Number
|
26ff71d1-98cf-4280-8725-455b9a6b2fb9
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Halogen content performance
|
Halogen free product
|
Contractual warranty
|
|