This Application will be decommissioned as of January 7th 2025

A9K24163 |
Schneider-Electric
 
A9K24163 picture- web-product-data-sheet
A9K24163
Miniature circuit breaker (MCB), Acti9 iK60N, 1P, 63A, C curve, 6000A (IEC/EN 60898-1)
Schneider Electric
Characteristics
Main
Device application Distribution
Range Acti9
Product name Acti9 iK60
Product or component type Miniature circuit-breaker
Device short name iK60N
Poles description 1P
Number of protected poles 1
[In] rated current 63 A at 30 °C
Network type AC
Trip unit technology Thermal-magnetic
Curve code C
Breaking capacity 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
Suitability for isolation Yes conforming to EN/IEC 60898-1
Standards EN/IEC 60898-1
Complementary
Network frequency 50/60 Hz
Magnetic tripping limit 5...10 x In
[Ics] rated service breaking capacity 6000 A 100 % conforming to EN/IEC 60898-1 - 230 V AC 50/60 Hz
Limitation class 3 conforming to EN/IEC 60898-1
[Ui] rated insulation voltage 440 V AC 50/60 Hz conforming to EN/IEC 60898-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60898-1
Contact position indicator No
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support DIN rail
9 mm pitches 2
Height 85 mm
Width 18 mm
Depth 78.5 mm
Net weight 100 g
Colour White
Mechanical durability 20000 cycles
Electrical durability 10000 cycles
Locking options description Padlocking device
Connections - terminals Tunnel type terminal (top or bottom) 1…35 mm² rigid
Tunnel type terminal (top or bottom) 1…25 mm² flexible
Wire stripping length 14 mm for top or bottom connection
Tightening torque 3.5 N.m top or bottom
Earth-leakage protection Without
Environment
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 2 conforming to EN/IEC 60898-1
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 7.5 cm
Package 1 Length 9.4 cm
Package 1 Weight 130 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 9.8 cm
Package 2 Width 8 cm
Package 2 Length 22.5 cm
Package 2 Weight 1.61 kg
Unit Type of Package 3 S03
Number of Units in Package 3 132
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 18.197 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 4