Schneider-Electric
 
A9L16082 picture- web-product-data-sheet
A9L16082
Cartridge for surge arrester, Acti9 iPRD1 C12.5r L/PE
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Cartridge
Device short name iPRD1 12.5
Range compatibility Acti9 Acti9 iPRD1 surge arrester
Surge arrester type Electrical distribution network
Standards EN 61643-11
IEC 61643-11
Complementary
Surge arrester class type Type 1 + 2
Surge arrester technology MOV
Product destination Surge protection device iPRD1 12.5
Earthing system TN-C
TT
TN-S
[Ue] rated operational voltage 230 V AC 50...60 Hz
Nominal discharge current 20 kA
[Uc] maximum continuous operating voltage 350 V
Maximum [Up] voltage protection level <1.5 kV type 1 + 2
Local signalling Mechanical indicator (white and red)
Mounting mode Plug-in
Mounting support Into SPD module
Height 57 mm
Width 18 mm
Depth 56 mm
Net weight 112 g
Colour White (RAL 9003)
Material PBT (polybutylene terephthalate)
Response time < 25 ns
Environment
IP degree of protection IP20 front face:
Relative humidity 25…90 %
Operating altitude 0...2000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 7.7 cm
Package 1 Length 9.2 cm
Package 1 Weight 131 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 8.5 cm
Package 2 Width 10 cm
Package 2 Length 27.5 cm
Package 2 Weight 1.652 kg
Unit Type of Package 3 S02
Number of Units in Package 3 36
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.335 kg
Offer Sustainability
SCIP Number A9614fa2-07f8-47d1-a2fe-e27b32003d8d
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins