Schneider-Electric
 
A9L16619 picture- web-product-data-sheet
A9L16619
Acti9 - iSR remote signal auxiliary Surge Arrester
Schneider Electric
Characteristics
Main
Range of product Acti9
Product or component type Remote indication auxiliary
Device short name iSR
Signal contacts composition 1 C/O
[In] rated current AC-12 3 A at 380...415 V, AC 50/60 Hz
AC-12 6 A at 220...240 V, AC 50/60 Hz
DC-12 1 A at 130 V, DC
DC-12 1.5 A at 60 V, DC
DC-12 2 A at 48 V, DC
DC-12 6 A at 24 V, DC
9 mm pitches 1
Standards EN/IEC 60947-5-1
Complementary
Mounting mode Fixed
Mounting support DIN rail
Height 84 mm
Width 9 mm
Depth 69 mm
Colour White
Connections - terminals Clamp terminal (bottom) 3 cable(s) 0.16 mm² - rigid
Clamp terminal (bottom) 6 cable(s) 0.16 mm² - flexible
Clamp terminal (bottom) 1 cable(s) 0.16 mm² - flexible with ferrule
Wire stripping length 9 mm
Tightening torque 1 N.m
1.2 N.m
Environment
IP degree of protection IP20 conforming to EN/IEC 60947-5-1
Tropicalisation 2 conforming to EN/IEC 60947-5-1
Relative humidity 95 % at 55 °C
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 8 cm
Package 1 Length 9.5 cm
Package 1 Weight 37 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 5.3 cm
Package 2 Width 10 cm
Package 2 Length 26.6 cm
Package 2 Weight 504 g
Unit Type of Package 3 S03
Number of Units in Package 3 108
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.034 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months